Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SPA - Single-flanged Wheel
Bill of material
62 SPAK 15
ORDERNO
Article-number
62 SPAK 15
WDWOF
Wheel-Ø without flange
62 mm
WDWF
Wheel-Ø with flange
80 mm
TRW
Tread width
19 mm
WW
Wheel width
26.5 mm
LC
Load capacity
160 kg
HW
Hub width
11.0 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
15 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices